Manufacturer part number: 1083235
Brand: PHOENIX CONTACT
Price: 10.20 €
Delivery time: 43 Days
Colour: Blue
Length: 72.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1083235
Mounting method | Other | Rated voltage(V) | 1000 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 31 | Height at lowest possible mounting height(mm) | 32.3 |
Closing plate required | false | Type of electrical connection 1 | Other | Type of electrical connection 2 | Bolt connection |
Number of levels | 1 | Number of clamp positions per level | 1 | Internally connected stages | false |
Connectable conductor cross section solid-core(mm²) | 0.5|10 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|6 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|6 |
Connectable conductor cross section multi-wired(mm²) | -|- | Material insulation body | Other | Connection position | - |
Rated current In(A) | 41 | Explosion-tested version 'Ex e' | - |
This page is Pick-off terminal block, AGK PT, part number 1083235.
You can find the detail information about specifications and dimensions on part number 1083235.
Part Number |
---|
1083236 |
1083237 |
1083238 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Length (mm) |
---|---|---|---|---|---|---|---|
10.20 € | 20 | 7 Days | Green/yellow | 72.6 | |||
6.63 € | 30 | 43 Days | Blue | 57.4 | |||
6.63 € | 30 | 43 Days | Green/yellow | 57.4 |