Cable connector, CA (1620182)

Cable connector, CA 1620182

Product Details:

Manufacturer part number: 1620182

Brand: PHOENIX CONTACT

Price: 63.84

Delivery time: 96 Days


Technical Data:

Ambient temperature: -40|125 °C

Type of electric connection: Other

Material of contact surface: Gold

Type of housing: -

Rated current In: 8 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1620182

Part Number
1620182
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature
(°C)
Type of electric connection Material of contact surface Type of housing Rated current In
(A)

63.84 €

3 96 Days -40|125OtherGold-8

Loading...

  1. 1

Basic information

Locking mechanism Other Rated voltage(V) 150 Screened -
Contact type - Material housing Plastic Coating housing -
With status indication - Inflammability class of insulation material acc. with UL94 - Thread size M(mm) 23
Over voltage category - Pollution degree - Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
Degree of protection (IP), mounted - With protective conductor false Diameter connector(mm) -
For cable outer diameter(mm) -|- Min. number of insertion cycles - Number of power contacts -
Number of control contacts - Number of data contacts - Material thread ring -

This page is Cable connector, CA, part number 1620182.
You can find the detail information about specifications and dimensions on part number 1620182.

Variation of this product

Part Number
1619382
1619405
1619406
1620219
1620244
1620245
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature
(°C)
Type of electric connection Material of contact surface Type of housing Rated current In
(A)

62.94 €

3 96 Days -40|125OtherGold-8

56.81 €

4 96 Days -40|125Crimp connection--5

56.92 €

4 96 Days -40|125Crimp connection--5

57.66 €

4 96 Days -40|125Crimp connection--5

57.76 €

4 68 Days -40|125Crimp connection--5

63.99 €

3 96 Days -40|125OtherGold-8

Tech Support