Manufacturer part number: 1411043
Brand: PHOENIX CONTACT
Price: 44.88 €
Delivery time: 7 Days
Rated voltage: 48 V
Contact type: Pin
Material housing: Other
Inflammability class of insulation material acc. with UL94: V0
Type of electric connection: Insulation displacement connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411043
Part Number
|
---|
1411043 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Contact type | Material housing | Inflammability class of insulation material acc. with UL94 | Type of electric connection | Material of contact surface | Over voltage category | Type of housing | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Diameter connector (mm) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.88 € | 5 | 7 Days | 48 | Pin | Other | V0 | Insulation displacement connection | Nickel | II | Straight | 0.14|0.34 | 0.14|0.34 | 0.14|0.34 | 0.14|0.34 | 19 | 0.5 |
Loading...
Locking mechanism | Other | Screened | - | Coating housing | - |
---|---|---|---|---|---|
With status indication | - | Ambient temperature(°C) | -40|85 | Thread size M(mm) | 12 |
Pollution degree | 3 | Degree of protection (IP), mounted | IP65 | With protective conductor | false |
For cable outer diameter(mm) | -|- | Min. number of insertion cycles | - | Number of power contacts | - |
Number of control contacts | - | Number of data contacts | - | Material thread ring | - |
This page is Connector, SACC, part number 1411043.
You can find the detail information about specifications and dimensions on part number 1411043.
Configure
Basic Attributes
Type
Rated voltage(V)
Contact type
Material housing
Inflammability class of insulation material acc. with UL94
Type of electric connection
Material of contact surface
Over voltage category
Type of housing
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Diameter connector(mm)
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1411044 |
1411066 |
1411068 |
1411069 |
1411071 |
1411906 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Contact type | Material housing | Inflammability class of insulation material acc. with UL94 | Type of electric connection | Material of contact surface | Over voltage category | Type of housing | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Diameter connector (mm) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.88 € | 5 | 7 Days | 48 | Pin | Other | V0 | Insulation displacement connection | Nickel | II | Straight | 0.25|0.5 | 0.25|0.5 | 0.25|0.5 | 0.25|0.5 | 19 | 0.5 | |||
22.62 € | 9 | 7 Days | 48 | Pin | Other | V0 | Insulation displacement connection | Nickel | II | Straight | 0.14|0.34 | 0.14|0.34 | 0.14|0.34 | 0.14|0.34 | 19 | 4 | |||
22.62 € | 9 | 7 Days | 48 | Pin | Other | V0 | Insulation displacement connection | Nickel | II | Straight | 0.25|0.5 | 0.25|0.5 | 0.25|0.5 | 0.25|0.5 | 19 | 4 | |||
23.50 € | 8 | 7 Days | 48 | Bus | Other | V0 | Insulation displacement connection | Nickel | II | Straight | 0.14|0.34 | 0.14|0.34 | 0.14|0.34 | 0.14|0.34 | 19 | 4 | |||
23.50 € | 8 | 7 Days | 48 | Bus | Other | V0 | Insulation displacement connection | Nickel | II | Straight | 0.25|0.5 | 0.25|0.5 | 0.25|0.5 | 0.25|0.5 | 19 | 4 | |||
127.87 € | 25 | 33 Days | 30 | Pin | Stainless steel | - | Screw connection | Gold | II | Straight | 0.25|0.5 | 0.14|0.34 | 0.25|0.5 | 0.25|0.5 | 20 | 2 |