Valve connector, SACC-V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1671140
1671153
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.53 €

10 7 Days

19.53 €

10 7 Days

Loading...

  1. 1

Basic information

Model - Rated voltage(V) - Screened -
Number of poles - Contact type - Material housing Other
Ambient temperature(°C) -|- Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 -
Material of contact surface - Pollution degree - Degree of protection (IP), mounted -
Rated current In(A) - Material thread ring -

Tech Support