QUICKON cable connector, QPD CW (1424035)

QUICKON cable connector, QPD CW 1424035

Product Details:

Manufacturer part number: 1424035

Brand: PHOENIX CONTACT

Price: 15.00

Delivery time: 26 Days


Technical Data:

Width: 39 mm

Height: 39 mm

Number of poles: 4

Length: 84 mm

Continuity resistor: - mOhm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424035

Part Number
1424035
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Number of poles Length
(mm)
Continuity resistor
(mOhm)
Pole codification Colour coding/contact insert Pollution degree

15.00 €

13 26 Days 3939484--Grey-

Loading...

  1. 1

Basic information

Cable diameter(mm) -|- Rated surge voltage(kV) 6 Contact material Other
Model - Halogen free true Connection type -
Locking mechanism - Rated current(A) 20 Rated voltage(V) 690
With strain relief true Material housing Other Surface finish contacts Silver-plated
Mechanical coding false Degree of protection (IP) IP66 Number of connections per pole 1
Fire load(kWh) - Connection cross section (fine-strand)(mm²) -|- Connection cross section (solid-core)(mm²) -|-
Max. continuous temperature resistance contact part(°C) - Max. continuous temperature resistance strain relief(°C) -

This page is QUICKON cable connector, QPD CW, part number 1424035.
You can find the detail information about specifications and dimensions on part number 1424035.

Variation of this product

Part Number
1403843
1424037
1424038
1424039
1424040
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Number of poles Length
(mm)
Continuity resistor
(mOhm)
Pole codification Colour coding/contact insert Pollution degree

21.65 €

9 7 Days 50505115.053-Grey3

15.00 €

13 26 Days 39394100-1, 2, 3, PEBlack-

15.00 €

13 7 Days 39394100-1, 2, 3, PEBlack-

13.57 €

14 7 Days 3939484-1, 2, 3, PEBlack-

13.57 €

14 26 Days 3939484-1, 2, 3, PEBlack-

Tech Support