Manufacturer part number: 1414612
Brand: PHOENIX CONTACT
Price: 53.86 €
Delivery time: 46 Days
Rated surge voltage: - kV
Rated current: 2 A
Rated voltage: 30 V
Number of poles: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1414612
Cable diameter(mm) | -|- | Contact material | CuSn | Width(mm) | - |
---|---|---|---|---|---|
Model | - | Halogen free | - | Height(mm) | - |
Connection type | - | Locking mechanism | - | With strain relief | false |
Length(mm) | 83 | Material housing | Other | Surface finish contacts | - |
Mechanical coding | false | Continuity resistor(mOhm) | - | Degree of protection (IP) | IP65 |
Number of connections per pole | - | Pole codification | - | Colour coding/contact insert | - |
Fire load(kWh) | - | Pollution degree | 3 | Connection cross section (fine-strand)(mm²) | -|- |
Connection cross section (solid-core)(mm²) | -|- | Max. continuous temperature resistance contact part(°C) | - | Max. continuous temperature resistance strain relief(°C) | - |
This page is Conductor connector, SACC, part number 1414612.
You can find the detail information about specifications and dimensions on part number 1414612.
Part Number |
---|
1414412 |
1414413 |
1414415 |
1414416 |
1414417 |
1414418 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated surge voltage (kV) | Rated current (A) | Rated voltage (V) | Number of poles |
---|---|---|---|---|---|---|---|---|---|
55.97 € | 4 | 7 Days | 0.8 | 0.6 | 50 | 8 | |||
55.97 € | 4 | 16 Days | 0.8 | 0.6 | 60 | 8 | |||
46.73 € | 4 | 16 Days | - | 4 | 60 | 4 | |||
46.73 € | 4 | 16 Days | - | 4 | 60 | 4 | |||
42.03 € | 5 | 16 Days | 2.5 | 4 | 48 | 5 | |||
32.63 € | 6 | 16 Days | 2.5 | 4 | 250 | 4 |