QUICKON cable connector, QPD P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1039563
1039564
1403781
1403783
1410386
1410387
1414703
1414704
1414705
1414706
1414749
1414750
1423969
1423970
1423987
1423988
1424019
1424041
1424042
1424043
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Halogen free Height
(mm)
Rated current
(A)
Number of poles Length
(mm)
Pole codification Colour coding/contact insert

14.84 €

13 7 Days 34.6false39.120587.8-Black

23.13 €

8 19 Days 39.6false44.140597.5-Black

15.73 €

12 7 Days 34.6false39.120587.8-Grey

15.73 €

12 7 Days 34.6false39.120587.8-Grey

23.02 €

8 7 Days 39.6false44.140597.5-Black

23.02 €

8 7 Days 39.6false44.140597.5-Black

12.36 €

15 7 Days 25false2517.5470.81, 2, 3, PEBlack

12.36 €

15 7 Days 25false2517.5470.81, 2, 3, PEBlack

11.30 €

17 7 Days 25false2517.5370.81, 2, PEBlack

11.30 €

17 7 Days 25false2517.5370.81, 2, PEBlack

12.99 €

15 7 Days 30false3017.5574.2-Black

12.99 €

15 7 Days 30false3017.5574.2-Black

15.00 €

13 7 Days 30true30204711, 2, 3, PEGrey

17.00 €

11 7 Days 30true3020471-Grey

14.31 €

13 7 Days 30true30204711, 2, 3, PEBlack

14.31 €

13 7 Days 30true30204711, 2, 3, PEBlack

14.20 €

13 7 Days 30true3020471-Grey

14.31 €

13 7 Days 30true30204711, 2, 3, PEBlack

14.31 €

13 19 Days 30true30204711, 2, 3, PEBlack

14.20 €

13 7 Days 30true3020471-Grey

Loading...

  1. 1

Basic information

Cable diameter(mm) -|- Rated surge voltage(kV) 6 Contact material Other
Model - Connection type - Locking mechanism -
Rated voltage(V) 690 With strain relief true Material housing Other
Surface finish contacts Silver-plated Mechanical coding true Continuity resistor(mOhm) -
Degree of protection (IP) IP66 Number of connections per pole 1 Fire load(kWh) -
Pollution degree - Connection cross section (fine-strand)(mm²) -|- Connection cross section (solid-core)(mm²) -|-
Max. continuous temperature resistance contact part(°C) - Max. continuous temperature resistance strain relief(°C) -

Tech Support