QUICKON cable connector, QPD C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1403832
1403835
1403837
1410410
1410412
1410415
1410416
1414694
1414696
1414697
1414698
1414699
1414700
1414701
1414702
1414739
1414740
1414741
1414742
1423965
1423989
1423990
1423991
1423992
1424021
1424022
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Halogen free Height
(mm)
Rated current
(A)
Number of poles Length
(mm)
Continuity resistor
(mOhm)
Pole codification Colour coding/contact insert Pollution degree

11.67 €

16 7 Days 34.6true34.620596.33-Grey3

16.21 €

12 7 Days 34.6true34.62051153-Grey3

16.21 €

12 7 Days 34.6true34.62051153-Grey3

26.56 €

7 7 Days 39.6false39.6405125.6--Black-

26.19 €

7 7 Days 39.6false39.6405125.6--Black-

20.54 €

9 7 Days 39.6false39.6405105.6--Black-

20.38 €

9 7 Days 39.6false39.6405105.6--Black-

10.77 €

17 7 Days 25true2517.5473.631, 2, 3, PEBlack3

12.72 €

15 7 Days 25true2517.5489.431, 2, 3, PEBlack3

10.77 €

17 7 Days 25true2517.5473.631, 2, 3, PEBlack3

12.72 €

15 7 Days 25true2517.5489.431, 2, 3, PEBlack3

10.25 €

18 7 Days 25true2517.5373.631, 2, PEBlack3

11.93 €

16 7 Days 25true2517.5389.431, 2, PEBlack3

10.25 €

18 7 Days 25true2517.5373.631, 2, PEBlack3

11.93 €

16 7 Days 25true2517.5389.431, 2, PEBlack3

11.30 €

17 7 Days 30true3017.5579.43-Black3

13.41 €

14 70 Days 30true3017.5596.23-Black3

11.30 €

17 7 Days 30true3017.5579.43-Black3

13.41 €

14 7 Days 30true3017.5596.23-Black3

20.49 €

9 7 Days 39true39204100-1, 2, 3, PEGrey-

14.47 €

13 7 Days 30true30204100-1, 2, 3, PEBlack-

14.47 €

13 7 Days 30true30204100-1, 2, 3, PEBlack-

10.43 €

18 7 Days 30true3020484-1, 2, 3, PEBlack-

10.43 €

18 7 Days 30true3020484-1, 2, 3, PEBlack-

15.58 €

12 7 Days 30true30204100--Grey-

15.58 €

12 7 Days 30true30204100--Grey-

Loading...

  1. 1

Basic information

Cable diameter(mm) -|- Rated surge voltage(kV) 6 Contact material Other
Model - Connection type - Locking mechanism -
Rated voltage(V) 690 With strain relief true Material housing Other
Surface finish contacts Silver-plated Mechanical coding false Degree of protection (IP) IP66
Number of connections per pole 1 Fire load(kWh) - Connection cross section (fine-strand)(mm²) -|-
Connection cross section (solid-core)(mm²) -|- Max. continuous temperature resistance contact part(°C) - Max. continuous temperature resistance strain relief(°C) -

Tech Support