Manufacturer part number: 1409724
Brand: PHOENIX CONTACT
Price: 28.30 €
Delivery time: 60 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1409724
Model | - | Rated voltage(V) | - | Screened | - |
---|---|---|---|---|---|
Number of poles | - | Contact type | - | Material housing | Other |
Ambient temperature(°C) | -|- | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | - |
Material of contact surface | - | Pollution degree | - | Degree of protection (IP), mounted | - |
Rated current In(A) | - | Material thread ring | - |
This page is Valve connector, SAC-3P, part number 1409724.
You can find the detail information about specifications and dimensions on part number 1409724.
Part Number |
---|
1409337 |
1458525 |
1458538 |
1458541 |
1458554 |
1458567 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
24.87 € | 25 | 60 Days | |||
22.86 € | 8 | 7 Days | |||
25.29 € | 8 | 7 Days | |||
25.82 € | 8 | 7 Days | |||
27.24 € | 7 | 7 Days | |||
25.82 € | 8 | 7 Days |