Manufacturer part number: 1014177
Brand: PHOENIX CONTACT
Price: 8.40 €
Delivery time: 26 Days
Height: 100 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1014177
Mounting method | - | Colour | Blue | Width(mm) | - |
---|---|---|---|---|---|
Self adhesive mounting | false | Thickness(mm) | - | Diameter(mm) | - |
Material quality | - | Waterproof | - | Material | Plastic |
After glowing | - | With alert-/information symbol | - | With alert-/information text | false |
This page is Mandatory sign, US-PML, part number 1014177.
You can find the detail information about specifications and dimensions on part number 1014177.
Part Number |
---|
1014176 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
8.40 € | 30 | 26 Days | 50 |