Manufacturer part number: 1014132
Brand: PHOENIX CONTACT
Price: 6.95 €
Delivery time: 7 Days
Height: 59.25 mm
With alert-/information text: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1014132
Mounting method | - | Colour | Other | Width(mm) | - |
---|---|---|---|---|---|
Self adhesive mounting | false | Thickness(mm) | - | Diameter(mm) | - |
Material quality | - | Waterproof | - | Material | Plastic |
After glowing | - | With alert-/information symbol | - |
This page is Warning label, US-PML, part number 1014132.
You can find the detail information about specifications and dimensions on part number 1014132.
Part Number |
---|
1014127 |
1014128 |
1014131 |
1014133 |
1014134 |
1014135 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | With alert-/information text |
---|---|---|---|---|---|---|---|
4.63 € | 40 | 7 Days | 86.8 | false | |||
16.47 € | 12 | 12 Days | 21.65 | true | |||
6.95 € | 30 | 26 Days | 29.6 | false | |||
4.63 € | 40 | 26 Days | 118.5 | false | |||
16.47 € | 12 | 12 Days | 29.6 | true | |||
16.47 € | 12 | 12 Days | 59.25 | true |