Manufacturer part number: 1014253
Brand: PHOENIX CONTACT
Price: 5.58 €
Delivery time: 15 Days
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1014253
Mounting method | - | Width(mm) | - | Height(mm) | 26 |
---|---|---|---|---|---|
Self adhesive mounting | false | Thickness(mm) | - | Diameter(mm) | - |
Material quality | - | Waterproof | - | Material | Plastic |
After glowing | - | With alert-/information symbol | - | With alert-/information text | true |
This page is Pipeline marker, PML, part number 1014253.
You can find the detail information about specifications and dimensions on part number 1014253.
Part Number |
---|
1014249 |
1014251 |
1014255 |
1014257 |
1014259 |
1014261 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
5.37 € | 34 | 15 Days | Green | |||
5.37 € | 34 | 15 Days | Red | |||
5.60 € | 33 | 15 Days | Other | |||
5.58 € | 33 | 15 Days | Other | |||
5.91 € | 31 | 15 Days | Other | |||
5.55 € | 33 | 15 Days | Other |