Manufacturer part number: 1056087
Brand: PHOENIX CONTACT
Price: 1.61 €
Delivery time: 7 Days
Height: 56.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1056087
Mounting method | - | Colour | Yellow | Width(mm) | - |
---|---|---|---|---|---|
Self adhesive mounting | true | Thickness(mm) | - | Diameter(mm) | - |
Material quality | - | Waterproof | - | Material | - |
After glowing | - | With alert-/information symbol | - | With alert-/information text | - |
This page is Cover, CEC PTPOWER, part number 1056087.
You can find the detail information about specifications and dimensions on part number 1056087.
Part Number |
---|
1056086 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
1.24 € | 150 | 7 Days | 37.8 |