Manufacturer part number: 1029026
Brand: PHOENIX CONTACT
Price: 0.53 €
Delivery time: 7 Days
Height: 6.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1029026
Mounting method | - | Colour | Other | Width(mm) | - |
---|---|---|---|---|---|
Self adhesive mounting | true | Thickness(mm) | - | Diameter(mm) | - |
Material quality | - | Waterproof | - | Material | Plastic |
After glowing | - | With alert-/information symbol | - | With alert-/information text | true |
This page is Warning label, WS PT, part number 1029026.
You can find the detail information about specifications and dimensions on part number 1029026.
Part Number |
---|
1029029 |
1029030 |
1029033 |
1029563 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
0.56 € | 330 | 7 Days | 8.7 | |||
0.64 € | 290 | 7 Days | 9.7 | |||
0.76 € | 250 | 7 Days | 11.5 | |||
0.56 € | 330 | 7 Days | 6.3 |