Manufacturer part number: 0805331
Brand: PHOENIX CONTACT
Price: 4.19 €
Delivery time: 40 Days
Height: 21 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0805331
Mounting method | - | Colour | Other | Width(mm) | - |
---|---|---|---|---|---|
Self adhesive mounting | true | Thickness(mm) | - | Diameter(mm) | - |
Material quality | - | Waterproof | - | Material | Plastic |
After glowing | - | With alert-/information symbol | - | With alert-/information text | true |
This page is Warning plate, WS, part number 0805331.
You can find the detail information about specifications and dimensions on part number 0805331.
Part Number |
---|
0805315 |
0805328 |
0805344 |
0805357 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
6.31 € | 30 | 40 Days | 26 | |||
5.88 € | 40 | 40 Days | 26 | |||
3.94 € | 50 | 40 Days | 21 | |||
3.45 € | 60 | 40 Days | 21 |