Warning label, Adhesive warning plate, WS (1004513)

Warning label, Adhesive warning plate, WS 1004513

Product Details:

Manufacturer part number: 1004513

Brand: PHOENIX CONTACT

Price: 0.70

Delivery time: 7 Days


Technical Data:

Height: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1004513

Part Number
1004513
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)

0.70 €

270 7 Days 26

Loading...

  1. 1

Basic information

Mounting method - Colour Other Width(mm) -
Self adhesive mounting false Thickness(mm) - Diameter(mm) -
Material quality - Waterproof - Material Plastic
After glowing - With alert-/information symbol - With alert-/information text true

This page is Warning label, Adhesive warning plate, WS, part number 1004513.
You can find the detail information about specifications and dimensions on part number 1004513.

Variation of this product

Part Number
1004500
1004584
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)

1.54 €

120 7 Days 52

1.04 €

180 19 Days 23.5

Tech Support