Manufacturer part number: 0830430
Brand: PHOENIX CONTACT
Price: 239.80 €
Delivery time: 7 Days
Colour: Other
Height: 43.3 mm
With alert-/information text: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830430
Mounting method | - | Width(mm) | - | Self adhesive mounting | false |
---|---|---|---|---|---|
Thickness(mm) | - | Diameter(mm) | - | Material quality | - |
Waterproof | - | Material | Plastic | After glowing | - |
With alert-/information symbol | - |
This page is Warning label, PML, part number 0830430.
You can find the detail information about specifications and dimensions on part number 0830430.
Part Number |
---|
0830429 |
0830431 |
0830432 |
0830433 |
0830434 |
0830435 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Height (mm) | With alert-/information text |
---|---|---|---|---|---|---|---|---|
172.10 € | 2 | 7 Days | Other | 21.65 | false | |||
313.90 € | 1 | 26 Days | Other | 86.8 | false | |||
14.37 € | 15 | 26 Days | Other | 10.83 | true | |||
18.19 € | 10 | 7 Days | Other | 21.65 | true | |||
12.23 € | 15 | 7 Days | Other | 43.3 | true | |||
22.16 € | 10 | 7 Days | Other | 86.8 | true |