Manufacturer part number: 1004225
Brand: PHOENIX CONTACT
Price: 4.16 €
Delivery time: 7 Days
Height: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1004225
Mounting method | - | Colour | Other | Width(mm) | - |
---|---|---|---|---|---|
Self adhesive mounting | true | Thickness(mm) | - | Diameter(mm) | - |
Material quality | - | Waterproof | - | Material | Plastic |
After glowing | - | With alert-/information symbol | - | With alert-/information text | true |
This page is Warning label, WS, part number 1004225.
You can find the detail information about specifications and dimensions on part number 1004225.
Part Number |
---|
1004128 |
1004209 |
1004212 |
1004238 |
1004241 |
1004403 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
3.94 € | 50 | 40 Days | 21 | |||
3.94 € | 50 | 40 Days | 21 | |||
4.01 € | 50 | 40 Days | 22 | |||
5.88 € | 40 | 40 Days | 26 | |||
6.22 € | 30 | 7 Days | 30 | |||
4.19 € | 50 | 40 Days | 22.7 |