Manufacturer part number: 1014139
Brand: PHOENIX CONTACT
Price: 18.58 €
Delivery time: 26 Days
Height: 200 mm
With alert-/information text: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1014139
Mounting method | - | Colour | Blue | Width(mm) | - |
---|---|---|---|---|---|
Self adhesive mounting | false | Thickness(mm) | - | Diameter(mm) | - |
Material quality | - | Waterproof | - | Material | Plastic |
After glowing | - | With alert-/information symbol | - |
This page is Mandatory sign, PML, part number 1014139.
You can find the detail information about specifications and dimensions on part number 1014139.
Part Number |
---|
1014145 |
1014150 |
1014152 |
1014154 |
1014156 |
1014157 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | With alert-/information text |
---|---|---|---|---|---|---|---|
18.58 € | 10 | 26 Days | 200 | true | |||
17.29 € | 15 | 26 Days | 100 | true | |||
13.06 € | 15 | 26 Days | 50 | true | |||
18.58 € | 10 | 26 Days | 200 | true | |||
17.29 € | 15 | 26 Days | 100 | true | |||
18.58 € | 10 | 26 Days | 200 | true |