Manufacturer part number: 1014274
Brand: PHOENIX CONTACT
Price: 15.79 €
Delivery time: 26 Days
Height: 25 mm
With alert-/information text: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1014274
Mounting method | - | Colour | Other | Width(mm) | - |
---|---|---|---|---|---|
Self adhesive mounting | false | Thickness(mm) | - | Diameter(mm) | - |
Material quality | - | Waterproof | - | Material | Plastic |
After glowing | - | With alert-/information symbol | - |
This page is Hazardous substances label, PML-GHS, part number 1014274.
You can find the detail information about specifications and dimensions on part number 1014274.
Part Number |
---|
1014272 |
1014277 |
1014278 |
1014280 |
1014282 |
1014285 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | With alert-/information text |
---|---|---|---|---|---|---|---|
15.79 € | 15 | 26 Days | 25 | true | |||
14.35 € | 15 | 26 Days | 13 | true | |||
15.79 € | 15 | 26 Days | 25 | true | |||
15.79 € | 15 | 26 Days | 25 | true | |||
15.79 € | 15 | 26 Days | 25 | true | |||
14.35 € | 15 | 26 Days | 13 | true |