Current transducers, MCR-S (2814715)

Current transducers, MCR-S 2814715

Product Details:

Manufacturer part number: 2814715

Brand: PHOENIX CONTACT

Price: 454.40

Delivery time: 7 Days


Technical Data:

End value measuring current: 11 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2814715

Part Number
2814715
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
End value measuring current
(A)

454.40 €

1 7 Days 11

Loading...

  1. 1

Basic information

Mounting method - Integrated configuration function true Type of analogy output Other
With switching output false Frequency rated current(Hz) - Initial value measuring range current(A) 0

This page is Current transducers, MCR-S, part number 2814715.
You can find the detail information about specifications and dimensions on part number 2814715.

Variation of this product

Part Number
2814728
2814731
2814744
2908798
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
End value measuring current
(A)

483.23 €

1 7 Days 55

498.22 €

1 7 Days 11

509.52 €

1 7 Days 55

491.99 €

1 7 Days 100

Tech Support