Ex i NAMUR isolating amplifier, MACX MCR (2865489)

Ex i NAMUR isolating amplifier, MACX MCR 2865489

Product Details:

Manufacturer part number: 2865489

Brand: PHOENIX CONTACT

Price: 204.80

Delivery time: 7 Days


Technical Data:

Width: 12.5 mm

Height: 112.5 mm

Switching current: 0.005 A

Number of channels: 2

Power consumption: 0.8 W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2865489

Part Number
2865489
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Switching current
(A)
Number of channels Power consumption
(W)
Switching power
(VA)
Type of power supply Type of electric connection Number of inputs, according to NAMUR Number of inputs, potential-free Number of output circuits relays normally open contact Number of output circuits relays change-over contact Number of output circuits transistor pnp Number of output circuits transistor potential-free Rated supply voltage at DC
(V)
Galvanic separation between output to output

204.80 €

1 7 Days 12.5112.50.00520.80.8OtherScrew connection20001119.2|30true

Loading...

  1. 1

Basic information

Mounting method Snap mounting support rail Depth(mm) 113.7 Suitable for safety functions true
Operation temperature(°C) -20|60 Switching voltage(V) - Switching frequency(Hz) -
Degree of protection (IP) IP20 Number of output circuits opto-coupler 0 Number of output circuits transistor antivalent 0
Number of output circuits transistor npn 0 Rated operation frequency(Hz) -|- Rated supply voltage at AC(V) -|-
Inherently safe according to EN 60947-5-6 NAMUR true Primary voltage tolerance(%) - Galvanic separation between input and output true
Galvanic separation between inputs false Galvanic separation between supply voltage and all other current circuits true Construction type of device Built-in device
Performance level acc. EN ISO 13849-1 None Malfunction message output - SIL according to IEC 61508 -

This page is Ex i NAMUR isolating amplifier, MACX MCR, part number 2865489.
You can find the detail information about specifications and dimensions on part number 2865489.

Variation of this product

Part Number
2865450
2865463
2865476
2865984
2924045
2924061
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Switching current
(A)
Number of channels Power consumption
(W)
Switching power
(VA)
Type of power supply Type of electric connection Number of inputs, according to NAMUR Number of inputs, potential-free Number of output circuits relays normally open contact Number of output circuits relays change-over contact Number of output circuits transistor pnp Number of output circuits transistor potential-free Rated supply voltage at DC
(V)
Galvanic separation between output to output

166.00 €

2 12 Days 12.5112.5-10.95500OtherScrew connection11200019.2|30true

173.50 €

2 26 Days 12.5112.50.00510.80.8OtherScrew connection11002219.2|30true

189.80 €

1 12 Days 12.5112.5-20.8500OtherScrew connection20200019.2|30true

212.30 €

1 12 Days 17.5112.8-21.3500OtherScrew connection22220024|230true

149.90 €

2 12 Days 12.5116.8-10.65500OtherOther111-0019.2|30false

166.00 €

2 12 Days 12.5116.8-10.95500OtherOther11200019.2|30true

Tech Support