Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2924252
Mounting method | Snap mounting support rail | Width(mm) | 12.5 | Height(mm) | 116.9 |
---|---|---|---|---|---|
Depth(mm) | 113.7 | Switching current(A) | - | Number of channels | 1 |
Power consumption(W) | 0.65 | Switching power(VA) | 500 | Type of power supply | Other |
Suitable for safety functions | true | Operation temperature(°C) | -20|60 | Switching voltage(V) | - |
Switching frequency(Hz) | - | Type of electric connection | Other | Degree of protection (IP) | IP20 |
Number of inputs, according to NAMUR | 1 | Number of inputs, potential-free | 1 | Number of output circuits opto-coupler | 0 |
Number of output circuits relays normally open contact | 1 | Number of output circuits relays change-over contact | 1 | Number of output circuits transistor antivalent | 0 |
Number of output circuits transistor npn | 0 | Number of output circuits transistor pnp | 0 | Number of output circuits transistor potential-free | 0 |
Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- | Rated supply voltage at DC(V) | 19.2|30 |
Inherently safe according to EN 60947-5-6 NAMUR | false | Primary voltage tolerance(%) | - | Galvanic separation between output to output | false |
Galvanic separation between input and output | true | Galvanic separation between inputs | false | Galvanic separation between supply voltage and all other current circuits | true |
Construction type of device | Built-in device | Performance level acc. EN ISO 13849-1 | None | Malfunction message output | - |
SIL according to IEC 61508 | - |
This page is NAMUR isolation amplifier, MACX MCR, part number 2924252.
You can find the detail information about specifications and dimensions on part number 2924252.