Siren element, PSD-S (2700141)

Siren element, PSD-S 2700141

Product Details:

Manufacturer part number: 2700141

Brand: PHOENIX CONTACT

Price: 124.00

Delivery time: 7 Days


Technical Data:

Voltage type: DC

Type of acoustic signal: Other

Operating voltage at AC 50 Hz: -|- V

Operating voltage at AC 60 Hz: -|- V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2700141

Part Number
2700141
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage type Type of acoustic signal Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)

124.00 €

2 7 Days DCOther-|--|-

Loading...

  1. 1

Basic information

Loudness(dB) - Operating voltage at DC(V) 21.6|26.4

This page is Siren element, PSD-S, part number 2700141.
You can find the detail information about specifications and dimensions on part number 2700141.

Variation of this product

Part Number
2700137
2702997
2702998
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage type Type of acoustic signal Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)

162.75 €

2 7 Days DCOther-|--|-

102.30 €

2 7 Days AC/DCOther21.6|26.421.6|26.4

74.40 €

3 7 Days AC/DCContinuous tone21.6|26.421.6|26.4

Tech Support