Spark gap, FLT-ISG (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905579

Part Number
2905579
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

338.10 €

1 7 Days

Loading...

  1. 1

Basic information

Surface protection Galvanic/electrolytic zinc plated Lightning impulse current (10/350 µs)(kA) - Connection Flange
Explosion-tested version true Suitable for connection - Nominal discharge surge current (8/20)(kA) -
Material of connection Zinc die-cast Degree of protection (IP) - Rated impulse sparkover voltage(kV) -
Rated power-frequency withstand voltage(V) -

This page is Spark gap, FLT-ISG, part number 2905579.
You can find the detail information about specifications and dimensions on part number 2905579.

Tech Support