Manufacturer part number: 2748577
Brand: PHOENIX CONTACT
Price: 5.97 €
Delivery time: 7 Days
Insulated: true
Number of phases: 1
Cross section: 16 mm²
Rated permanent current Iu: 100 A
Length: 144.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2748577
Number of poles | - | Conditioned rated short-circuit current Iq(kA) | - | Rated surge voltage(kV) | - |
---|---|---|---|---|---|
Type of electric connection | - | Number of modular spacings | - | Rated short-time withstand current lcw(kA) | - |
Suitable for devices with auxiliary switch | - | Suitable for devices with N-busbar | - | Suitable for number of devices | - |
Max. rated operation voltage Ue(V) | - | Pitch dimensions(mm) | - |
This page is Wiring bridge, MPB , part number 2748577.
You can find the detail information about specifications and dimensions on part number 2748577.
Part Number |
---|
2748564 |
2748580 |
2748593 |
2809209 |
2809212 |
2809225 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Insulated | Number of phases | Cross section (mm²) | Rated permanent current Iu (A) | Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
5.25 € | 40 | 7 Days | true | 1 | 16 | 100 | 108.6 | |||
6.58 € | 30 | 89 Days | true | 1 | 16 | 100 | 160.2 | |||
8.40 € | 30 | 19 Days | true | 1 | 16 | 100 | 215.4 | |||
2.48 € | 80 | 7 Days | true | 1 | 16 | 100 | 37.4 | |||
2.95 € | 70 | 7 Days | true | 1 | 16 | 100 | - | |||
3.61 € | 60 | 7 Days | true | 1 | 16 | 100 | 73 |