Manufacturer part number: 1701535
Brand: PHOENIX CONTACT
Price: 0.93 €
Delivery time: 7 Days
Height: 18.5 mm
Rated voltage: 1000 V
Rated surge voltage: 8 kV
Over voltage category: III
Length pin: 4.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1701535
Part Number
|
---|
1701535 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Over voltage category | Length pin (mm) | Modular spacing connections (mm) | Angle PCB/conductor connection | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.93 € | 200 | 7 Days | 18.5 | 1000 | 8 | III | 4.6 | 7.5 | 90° (upwards vertical) | 41 |
Loading...
Colour housing | Green | Operation temperature(°C) | -|- | Type of fastening | - |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Number of levels | - | Pollution degree | 2 |
Connection type conductor | - | Connection type PCB | - | Diameter connection pin(mm) | - |
Material connection surface | - | Type of banding | None | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Degree of protection (IP), mounted | - | Material insulation body | Other | Type of PCB fastening | - |
Number of electrical connections | 1 |
This page is Pitch spacer, RZ, part number 1701535.
You can find the detail information about specifications and dimensions on part number 1701535.
Configure
Part Number |
---|
1701534 |
1702048 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Over voltage category | Length pin (mm) | Modular spacing connections (mm) | Angle PCB/conductor connection | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.93 € | 200 | 12 Days | 19.6 | 1000 | 8 | III | 4.6 | 0 | 0°/180° (horizontal) | 41 | |||
0.22 € | 900 | 12 Days | - | - | - | - | - | 0 | - | - |