Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1770597
Part Number
|
---|
1770597 |
Part Number | Related to | Minimum order quantity | Volume Discount | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 25 | Quote | 29 | 1000 | 8 | 1.6 | 4.5 | 15 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 8 |
Loading...
Colour housing | Green | Operation temperature(°C) | -40|100 | Type of fastening | - |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Number of levels | 1 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | - | Connection type PCB | Soldering connection |
Material connection surface | Tin | Type of banding | None | Degree of protection (IP), mounted | - |
Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) | Type of PCB fastening | Connecting contact |
This page is PCB terminal block, PLH, part number 1770597.
You can find the detail information about specifications and dimensions on part number 1770597.
Configure
Basic Attributes
Type
Height(mm)
Rated voltage(V)
Rated surge voltage(kV)
Diameter connection pin(mm)
Length pin(mm)
Modular spacing connections(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Number of electrical connections
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1770458 |
1770513 |
1770571 |
1792135 |
1792148 |
1792151 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Number of electrical connections |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 25 | Quote | 33.5 | 400 | 4 | 1.6 | 4.5 | 10 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 8 | ||
- | - | 25 | Quote | 33.5 | 1000 | 8 | 1.6 | 4.5 | 10 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 7 | ||
- | - | 25 | Quote | 29 | 1000 | 8 | 1.6 | 4.5 | 15 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|25 | 76 | 6 | ||
9.94 € | 25 | 7 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 5 | |||
- | 25 | 54 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 6 | |||
- | 25 | 54 Days | 27.7 | 1000 | 8 | 2 | 3.6 | 7.5 | 0.2|6 | 0.2|6 | 0.2|6 | 0.2|6 | 41 | 7 |