Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1709759
Part Number
|
---|
1709759 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Colour housing | Rated voltage (V) | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Rated surge voltage (kV) | Over voltage category | Pollution degree | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.86 € | 50 | 82 Days | 35.8 | Green | 1000 | -40|100 | V0 | 8 | III | 2 | 1.5 | 5 | 10.16 | 0.5|16 | 0.5|16 | 0.5|16 | 0.5|6 | 76 | 9 |
Loading...
Type of fastening | - | Number of levels | 1 | Connection type conductor | Screw connection |
---|---|---|---|---|---|
Connection type PCB | Soldering connection | Material connection surface | Tin | Type of banding | None |
Degree of protection (IP), mounted | - | Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) |
Type of PCB fastening | Connecting contact |
This page is PCB terminal block, MKDS , part number 1709759.
You can find the detail information about specifications and dimensions on part number 1709759.
Configure
Basic Attributes
Type
Height(mm)
Colour housing
Rated voltage(V)
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Rated surge voltage(kV)
Over voltage category
Pollution degree
Diameter connection pin(mm)
Length pin(mm)
Modular spacing connections(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Number of electrical connections
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1709746 |
1709762 |
1709775 |
1709788 |
1711079 |
1711673 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Colour housing | Rated voltage (V) | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Rated surge voltage (kV) | Over voltage category | Pollution degree | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | Number of electrical connections |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.76 € | 50 | 82 Days | 35.8 | Green | 1000 | -40|100 | V0 | 8 | III | 2 | 1.5 | 5 | 10.16 | 0.5|16 | 0.5|16 | 0.5|16 | 0.5|6 | 76 | 8 | |||
30.95 € | 50 | 82 Days | 35.8 | Green | 1000 | -40|100 | V0 | 8 | III | 2 | 1.5 | 5 | 10.16 | 0.5|16 | 0.5|16 | 0.5|16 | 0.5|6 | 76 | 10 | |||
34.05 € | 50 | 82 Days | 35.8 | Green | 1000 | -40|100 | V0 | 8 | III | 2 | 1.5 | 5 | 10.16 | 0.5|16 | 0.5|16 | 0.5|16 | 0.5|6 | 76 | 11 | |||
37.14 € | 50 | 82 Days | 35.8 | Green | 1000 | -40|100 | V0 | 8 | III | 2 | 1.5 | 5 | 10.16 | 0.5|16 | 0.5|16 | 0.5|16 | 0.5|6 | 76 | 12 | |||
3.25 € | 100 | 32 Days | 32 | Black | 1000 | -40|-40 | V0 | 8 | - | - | 1.3 | 5 | 6.35 | 0.2|6 | 0.25|4 | 0.2|4 | 0.2|1.5 | 41 | 4 | |||
7.38 € | 50 | 44 Days | 23 | Green | 400 | -40|100 | V0 | 4 | III | 2 | 1.3 | 5 | 5 | 0.2|4 | 0.25|2.5 | 0.2|2.5 | 0.2|1.5 | 24 | 14 |