PCB terminal block, MKDS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1713367

Part Number
1713367
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Over voltage category Pollution degree Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

7.38 €

50 44 Days 23Green400-40|-40V04--1.355.080.2|40.25|2.50.2|2.50.2|1.52414

Loading...

  1. 1

Basic information

Type of fastening - Number of levels 1 Connection type conductor Screw connection
Connection type PCB Soldering connection Material connection surface Tin Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 0°/180° (horizontal)
Type of PCB fastening Connecting contact

This page is PCB terminal block, MKDS , part number 1713367.
You can find the detail information about specifications and dimensions on part number 1713367.

Variation of this product

Part Number
1709775
1709788
1711079
1713846
1713859
1713875
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Over voltage category Pollution degree Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

34.05 €

50 82 Days 35.8Green1000-40|100V08III21.5510.160.5|160.5|160.5|160.5|67611

37.14 €

50 82 Days 35.8Green1000-40|100V08III21.5510.160.5|160.5|160.5|160.5|67612

3.25 €

100 32 Days 32Black1000-40|-40V08--1.356.350.2|60.25|40.2|40.2|1.5414

8.42 €

50 26 Days 26.6Green630-40|100V06III21.35.16.350.2|60.25|40.2|40.2|1.53212

8.06 €

50 26 Days 26.5Green1000-|--6III21.359.520.2|60.25|40.2|40.2|1.53211

7.33 €

25 26 Days 26.5Green1000-|--6III21.359.520.2|60.25|40.2|40.2|1.53210

Tech Support