Manufacturer part number: 1726121
Brand: PHOENIX CONTACT
Price: 4.09 €
Delivery time: 7 Days
Inflammability class of insulation material acc. with UL94: V0
Modular spacing connections: 5 mm
Number of electrical connections: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1726121
Part Number
|
---|
1726121 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inflammability class of insulation material acc. with UL94 | Modular spacing connections (mm) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|
4.09 € | 50 | 7 Days | V0 | 5 | 5 |
Loading...
Height(mm) | 22.6 | Colour housing | Green | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Type of fastening | - | Number of levels | 2 |
Rated surge voltage(kV) | 4 | Over voltage category | III | Pollution degree | 2 |
Connection type conductor | Screw connection | Connection type PCB | Soldering connection | Diameter connection pin(mm) | 1.3 |
Length pin(mm) | 3.5 | Material connection surface | Tin | Type of banding | None |
Connectable conductor cross section solid-core(mm²) | 0.14|1.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1 |
Connectable conductor cross section multi-wired(mm²) | 0.14|0.75 | Degree of protection (IP), mounted | - | Material insulation body | Other |
Angle PCB/conductor connection | 0°/180° (horizontal) | Type of PCB fastening | Connecting contact | Rated current In(A) | 13.5 |
This page is PCB terminal block, MKKDSN, part number 1726121.
You can find the detail information about specifications and dimensions on part number 1726121.
Part Number |
---|
1727058 |
1871584 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inflammability class of insulation material acc. with UL94 | Modular spacing connections (mm) | Number of electrical connections |
---|---|---|---|---|---|---|---|---|
9.01 € | 50 | 36 Days | - | 5.08 | 11 | |||
11.46 € | 50 | 50 Days | V0 | 5.08 | 14 |