PCB terminal block, GMKDSN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1707085
1707108
1707124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of electrical connections

3.99 €

80 72 Days 8

4.49 €

80 72 Days 9

5.49 €

40 72 Days 11

Loading...

  1. 1

Basic information

Height(mm) 13.5 Colour housing Green Rated voltage(V) 630
Operation temperature(°C) -|- Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels 1 Rated surge voltage(kV) 6 Over voltage category III
Pollution degree 2 Connection type conductor Screw connection Connection type PCB Soldering connection
Diameter connection pin(mm) 1.3 Length pin(mm) 3.5 Material connection surface Tin
Modular spacing connections(mm) 7.62 Type of banding None Connectable conductor cross section solid-core(mm²) 0.14|1.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5 Connectable conductor cross section multi-wired(mm²) 0.14|0.75
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 0°/180° (horizontal)
Type of PCB fastening Connecting contact Rated current In(A) 16

Tech Support