PCB terminal block, SMKDSP (1733486)

PCB terminal block, SMKDSP 1733486

Product Details:

Manufacturer part number: 1733486

Brand: PHOENIX CONTACT

Price: 4.11

Delivery time: 18 Days


Technical Data:

Height: 18.6 mm

Operation temperature: -40|100 °C

Modular spacing connections: 5 mm

Number of electrical connections: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1733486

Part Number
1733486
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Operation temperature
(°C)
Modular spacing connections
(mm)
Number of electrical connections

4.11 €

50 18 Days 18.6-40|10059

Loading...

  1. 1

Basic information

Colour housing Green Rated voltage(V) 400 Type of fastening -
Inflammability class of insulation material acc. with UL94 V0 Number of levels 1 Rated surge voltage(kV) 4
Over voltage category III Pollution degree 2 Connection type conductor Screw connection
Connection type PCB Soldering connection Diameter connection pin(mm) 1.3 Length pin(mm) 3.5
Material connection surface Tin Type of banding None Connectable conductor cross section solid-core(mm²) 0.14|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5 Connectable conductor cross section multi-wired(mm²) 0.14|1
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 45°/135° (downwards inclined)
Type of PCB fastening Connecting contact Rated current In(A) 17.5

This page is PCB terminal block, SMKDSP, part number 1733486.
You can find the detail information about specifications and dimensions on part number 1733486.

Variation of this product

Part Number
1733664
1757536
1757549
1991697
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Operation temperature
(°C)
Modular spacing connections
(mm)
Number of electrical connections

5.03 €

50 18 Days 18.8-|-5.0811

6.40 €

50 18 Days 18.6-40|100514

7.31 €

50 18 Days 18.6-40|100516

10.96 €

25 26 Days 18.8-|-5.0824

Tech Support