PCB terminal block, MKDSN (1890963)

PCB terminal block, MKDSN 1890963

Product Details:

Manufacturer part number: 1890963

Brand: PHOENIX CONTACT

Price: 0.68

Delivery time: 89 Days


Technical Data:

Height: 18.5 mm

Rated voltage: 400 V

Inflammability class of insulation material acc. with UL94: V0

Length pin: 3.5 mm

Modular spacing connections: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1890963

Part Number
1890963
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Inflammability class of insulation material acc. with UL94 Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

0.68 €

500 89 Days 18.5400V03.550.2|2.50.25|2.50.2|2.50.2|0.75242

Loading...

  1. 1

Basic information

Colour housing Green Operation temperature(°C) -40|100 Type of fastening -
Number of levels 1 Rated surge voltage(kV) 4 Over voltage category III
Pollution degree 2 Connection type conductor Screw connection Connection type PCB Soldering connection
Diameter connection pin(mm) 1.3 Material connection surface Tin Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 0°/180° (horizontal)
Type of PCB fastening Connecting contact

This page is PCB terminal block, MKDSN, part number 1890963.
You can find the detail information about specifications and dimensions on part number 1890963.

Variation of this product

Part Number
1706754
1708006
1829713
1933956
1994157
1994610
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Inflammability class of insulation material acc. with UL94 Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

5.98 €

40 72 Days 13.5400V03.55.080.14|1.50.25|10.14|10.14|0.7513.517

6.08 €

50 89 Days 18.5400-3.550.2|2.50.25|2.50.2|2.50.2|0.752418

4.05 €

50 89 Days 18.5400V03.55.080.2|2.50.25|2.50.2|2.50.2|0.752412

4.39 €

50 89 Days 18.5400V03.550.2|2.50.25|2.50.2|2.50.2|0.752413

3.72 €

50 89 Days 18.5400V03.55.080.2|2.50.25|2.50.2|2.50.2|0.752411

4.73 €

50 89 Days 18.5400V03.55.080.2|2.50.25|2.50.2|2.50.2|0.752414

Tech Support