PCB terminal block, SPT-THR (1822312)

PCB terminal block, SPT-THR 1822312

Product Details:

Manufacturer part number: 1822312

Brand: PHOENIX CONTACT

Price: 0.84

Delivery time: 7 Days


Technical Data:

Height: 16.2 mm

Rated voltage: 160 V

Rated surge voltage: 2.5 kV

Length pin: 2.6 mm

Modular spacing connections: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1822312

Part Number
1822312
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Rated surge voltage
(kV)
Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Number of electrical connections

0.84 €

540 7 Days 16.21602.52.63.5None0.2|1.590° (upwards vertical)2

Loading...

  1. 1

Basic information

Colour housing Black Operation temperature(°C) -40|100 Type of fastening -
Inflammability class of insulation material acc. with UL94 V0 Number of levels 1 Over voltage category III
Pollution degree 2 Connection type conductor - Connection type PCB THR connection
Diameter connection pin(mm) 1.1 Material connection surface Tin Connectable conductor cross section solid-core(mm²) 0.2|1.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.2|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|1.5 Degree of protection (IP), mounted -
Material insulation body - Type of PCB fastening Connecting contact Rated current In(A) 13.5

This page is PCB terminal block, SPT-THR, part number 1822312.
You can find the detail information about specifications and dimensions on part number 1822312.

Variation of this product

Part Number
1822325
1822338
1822341
1822354
1822367
1822370
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Rated surge voltage
(kV)
Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Number of electrical connections

1.26 €

350 96 Days 16.21602.52.63.5None0.2|1.590° (upwards vertical)3

1.68 €

250 7 Days 16.21602.52.63.5None0.2|1.590° (upwards vertical)4

2.10 €

220 7 Days 16.21602.52.63.5None0.2|1.590° (upwards vertical)5

2.52 €

160 96 Days 16.21602.52.63.5None0.2|1.590° (upwards vertical)6

2.94 €

160 96 Days 16.21602.52.63.5None0.2|1.590° (upwards vertical)7

3.36 €

120 96 Days 16.21602.52.63.5None400|490° (upwards vertical)8

Tech Support