Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1988891 |
1988914 |
1988927 |
1988943 |
1989023 |
1989049 |
1989065 |
1989078 |
1989081 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.45 € | 100 | 51 Days | 15.4 | 400 | 4 | 1.3 | 3.5 | 5 | 0.14|2.5 | 0.25|1.5 | 0.14|1.5 | 0.14|1 | 11 | |||
4.08 € | 50 | 51 Days | 15.4 | 400 | 4 | 1.3 | 3.5 | 5 | 0.14|2.5 | 0.25|1.5 | 0.14|1.5 | 0.14|1 | 13 | |||
4.39 € | 50 | 51 Days | 15.4 | 400 | 4 | 1.3 | 3.5 | 5 | 0.14|2.5 | 0.25|1.5 | 0.14|1.5 | 0.14|1 | 14 | |||
5.02 € | 50 | 47 Days | 15.4 | 400 | 4 | 1.3 | 3.5 | 5 | 0.14|2.5 | 0.25|1.5 | 0.14|1.5 | 0.14|1 | 16 | |||
3.14 € | 100 | 51 Days | 12.7 | 200 | 2.5 | 1.2 | 2.8 | 3.5 | 0.14|1.5 | 1.5|1.5 | 0.14|0.14 | 0.14|0.5 | 9 | |||
3.83 € | 50 | 51 Days | 12.7 | 200 | 2.5 | 1.2 | 2.8 | 3.5 | 0.14|1.5 | 1.5|1.5 | 0.14|0.14 | 0.14|0.5 | 11 | |||
4.53 € | 50 | 51 Days | 12.7 | 200 | 2.5 | 1.2 | 2.8 | 3.5 | 0.14|1.5 | 1.5|1.5 | 0.14|0.14 | 0.14|0.5 | 13 | |||
4.88 € | 50 | 51 Days | 12.7 | 200 | 2.5 | 1.2 | 2.8 | 3.5 | 0.14|1.5 | 1.5|1.5 | 0.14|0.14 | 0.14|0.5 | 14 | |||
5.23 € | 50 | 51 Days | 12.7 | 200 | 2.5 | 1.2 | 2.8 | 3.5 | 0.14|1.5 | 1.5|1.5 | 0.14|0.14 | 0.14|0.5 | 15 |
Loading...
Colour housing | Green | Operation temperature(°C) | -40|100 | Type of fastening | - |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Number of levels | 1 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | Screw connection | Connection type PCB | Soldering connection |
Material connection surface | Tin | Type of banding | None | Degree of protection (IP), mounted | - |
Material insulation body | Other | Angle PCB/conductor connection | 45°/135° (downwards inclined) | Type of PCB fastening | Connecting contact |
Rated current In(A) | 17.5 |
Configure
Basic Attributes
Height(mm)
Rated voltage(V)
Rated surge voltage(kV)
Diameter connection pin(mm)
Length pin(mm)
Modular spacing connections(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Number of electrical connections
Type
Filter by standard shipping days
Optional Attributes