Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1824268
Part Number
|
---|
1824268 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Length pin (mm) | Modular spacing connections (mm) | Type of banding | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Angle PCB/conductor connection | Type of PCB fastening | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.47 € | 200 | 49 Days | 13.6 | 160 | 2.5 | - | 3.81 | Blister girdle (for SMD) | 0.2|1.5 | 0.2|1.5 | 90° (upwards vertical) | Connecting contact | 9 |
Loading...
Colour housing | Black | Operation temperature(°C) | -40|100 | Type of fastening | - |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Number of levels | 1 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | - | Connection type PCB | SMD-connection |
Diameter connection pin(mm) | 1.1 | Material connection surface | Tin | Connectable conductor cross section solid-core(mm²) | 0.2|1.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.2|1.5 | Degree of protection (IP), mounted | - | Material insulation body | - |
Rated current In(A) | 13.5 |
This page is PCB terminal block, SPT-SMD, part number 1824268.
You can find the detail information about specifications and dimensions on part number 1824268.
Configure
Basic Attributes
Type
Height(mm)
Rated voltage(V)
Rated surge voltage(kV)
Length pin(mm)
Modular spacing connections(mm)
Type of banding
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Angle PCB/conductor connection
Type of PCB fastening
Number of electrical connections
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1824187 |
1824226 |
1824239 |
1824271 |
1824284 |
1824297 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Rated voltage (V) | Rated surge voltage (kV) | Length pin (mm) | Modular spacing connections (mm) | Type of banding | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Angle PCB/conductor connection | Type of PCB fastening | Number of electrical connections |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.11 € | 200 | 47 Days | 13.6 | 160 | 2.5 | - | 3.5 | Blister girdle (for SMD) | 0.2|1.5 | 0.2|1.5 | 90° (upwards vertical) | Connecting contact | 12 | |||
3.28 € | 200 | 35 Days | 13.6 | 160 | 2.5 | - | 3.81 | Blister girdle (for SMD) | 0.2|1.5 | 0.2|1.5 | 90° (upwards vertical) | Connecting contact | 5 | |||
3.83 € | 200 | 96 Days | 13.6 | 160 | 2.5 | - | 3.81 | Blister girdle (for SMD) | 0.2|1.5 | 0.2|1.5 | 90° (upwards vertical) | Connecting contact | 6 | |||
6.01 € | 200 | 35 Days | 13.6 | 160 | 2.5 | - | 3.81 | Blister girdle (for SMD) | 0.2|1.5 | 0.2|1.5 | 90° (upwards vertical) | Connecting contact | 10 | |||
6.56 € | 200 | 49 Days | 13.6 | 160 | 2.5 | - | 3.81 | Blister girdle (for SMD) | 0.2|1.5 | 0.2|1.5 | 90° (upwards vertical) | Connecting contact | 11 | |||
7.11 € | 200 | 96 Days | 13.6 | 160 | 2.5 | - | 3.81 | Blister girdle (for SMD) | 0.2|1.5 | 0.2|1.5 | 90° (upwards vertical) | Connecting contact | 12 |