Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1703375
Height(mm) | 8 | Colour housing | Black | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Operation temperature(°C) | -40|-40 | Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 |
Number of levels | 1 | Rated surge voltage(kV) | 2.5 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | - | Connection type PCB | THR connection |
Diameter connection pin(mm) | 1.1 | Length pin(mm) | 2 | Material connection surface | Tin |
Modular spacing connections(mm) | 2.5 | Type of banding | Blister girdle (for SMD) | Connectable conductor cross section solid-core(mm²) | 0.14|0.34 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.34|0.34 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|0.14 | Connectable conductor cross section multi-wired(mm²) | 0.14|0.34 |
Degree of protection (IP), mounted | - | Material insulation body | - | Angle PCB/conductor connection | 0°/180° (horizontal) |
Type of PCB fastening | Connecting contact | Rated current In(A) | 4 | Number of electrical connections | 2 |
This page is PCB terminal block, PTQ , part number 1703375.
You can find the detail information about specifications and dimensions on part number 1703375.