PCB terminal block, GMKDS (1717046)

PCB terminal block, GMKDS 1717046

Product Details:

Manufacturer part number: 1717046

Brand: PHOENIX CONTACT

Price: 2.65

Delivery time: 47 Days


Technical Data:

Height: 17.3 mm

Inflammability class of insulation material acc. with UL94: V0

Length pin: 3.5 mm

Connectable conductor cross section solid-core: 0.14|1.5 mm²

Connectable conductor cross section fine-strand with cable end sleeve: 0.25|1 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1717046

Part Number
1717046
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Inflammability class of insulation material acc. with UL94 Length pin
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

2.65 €

100 47 Days 17.3V03.50.14|1.50.25|10.14|10.14|117.54

Loading...

  1. 1

Basic information

Colour housing Green Rated voltage(V) 630 Operation temperature(°C) -40|100
Type of fastening - Number of levels 1 Rated surge voltage(kV) 6
Over voltage category III Pollution degree 2 Connection type conductor Screw connection
Connection type PCB Soldering connection Diameter connection pin(mm) 1.3 Material connection surface Tin
Modular spacing connections(mm) 7.5 Type of banding None Degree of protection (IP), mounted -
Material insulation body Other Angle PCB/conductor connection 0°/180° (horizontal) Type of PCB fastening -

This page is PCB terminal block, GMKDS, part number 1717046.
You can find the detail information about specifications and dimensions on part number 1717046.

Variation of this product

Part Number
1731462
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Inflammability class of insulation material acc. with UL94 Length pin
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

1.23 €

150 30 Days 23-50.2|40.25|2.50.2|2.50.2|1.5242

Tech Support