PCB terminal block, ZFKDSA (1033604)

PCB terminal block, ZFKDSA 1033604

Product Details:

Manufacturer part number: 1033604

Brand: PHOENIX CONTACT

Price: 3.67

Delivery time: 32 Days


Technical Data:

Height: 16.25 mm

Rated voltage: - V

Operation temperature: -|- °C

Inflammability class of insulation material acc. with UL94: V0

Rated surge voltage: - kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1033604

Part Number
1033604
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Over voltage category Connection type conductor Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Rated current In
(A)
Number of electrical connections

3.67 €

50 32 Days 16.25--|-V0--Spring clamp connection1.13.550.2|2.5-|-0.2|0.2-|-45°/135° (downwards inclined)-4

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Number of levels 1
Pollution degree 2 Connection type PCB Soldering connection Material connection surface Tin
Type of banding None Degree of protection (IP), mounted - Material insulation body Other
Type of PCB fastening Connecting contact

This page is PCB terminal block, ZFKDSA, part number 1033604.
You can find the detail information about specifications and dimensions on part number 1033604.

Variation of this product

Part Number
1033571
1700717
1703224
1705252
1706013
1706955
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Over voltage category Connection type conductor Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Angle PCB/conductor connection Rated current In
(A)
Number of electrical connections

2.58 €

100 32 Days 16.25--|-V0--Spring clamp connection1.13.550.2|2.5-|-0.2|0.2-|-45°/135° (downwards inclined)-4

20.27 €

25 47 Days 27.6630-|--6IIISpring clamp connection1.84.67.50.2|60.25|40.2|4-|-45°/135° (downwards inclined)3220

6.20 €

50 96 Days 17.7400-|--4IIISpring clamp connection1.33.55.080.2|40.25|2.50.2|2.5-|-45°/135° (downwards inclined)2417

4.54 €

50 7 Days 17.1160-40|100-2.5III-1.33.43.810.14|10.25|0.340.14|0.34-|-90° (upwards vertical)128

11.08 €

20 23 Days 16.2160-40|100V02.5III-1.13.62.540.14|0.5-|-0.14|0.14-|-0°/180° (horizontal)620

1.37 €

150 82 Days 19.48200-|--2.5IIISpring clamp connection1.23.53.810.14|1.50.25|0.50.14|0.5-|-45°/135° (downwards inclined)123

Tech Support