Manufacturer part number: 1703084
Brand: PHOENIX CONTACT
Price: 1.22 €
Delivery time: 7 Days
Rated voltage: 630 V
Rated surge voltage: 6 kV
Modular spacing connections: 7.5 mm
Number of electrical connections: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1703084
Part Number
|
---|
1703084 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Rated surge voltage (kV) | Modular spacing connections (mm) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|
1.22 € | 250 | 7 Days | 630 | 6 | 7.5 | 3 |
Loading...
Height(mm) | 16.1 | Colour housing | Green | Operation temperature(°C) | -40|100 |
---|---|---|---|---|---|
Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 | Number of levels | 1 |
Over voltage category | III | Pollution degree | 2 | Connection type conductor | - |
Connection type PCB | Soldering connection | Diameter connection pin(mm) | 1.2 | Length pin(mm) | 2.5 |
Material connection surface | Tin | Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.14|2.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.14|2.5 |
Degree of protection (IP), mounted | - | Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) |
Type of PCB fastening | Connecting contact | Rated current In(A) | 16 |
This page is PCB terminal block, PTS, part number 1703084.
You can find the detail information about specifications and dimensions on part number 1703084.
Part Number |
---|
1703087 |
1703088 |
1703090 |
1703091 |
1703093 |
1703095 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Rated surge voltage (kV) | Modular spacing connections (mm) | Number of electrical connections |
---|---|---|---|---|---|---|---|---|---|
2.04 € | 100 | 96 Days | 630 | 6 | 7.5 | 5 | |||
2.45 € | 100 | 96 Days | 630 | 6 | 7.5 | 6 | |||
2.86 € | 100 | 96 Days | 630 | 6 | 7.5 | 7 | |||
3.27 € | 100 | 96 Days | 630 | 6 | 7.5 | 8 | |||
3.67 € | 100 | 96 Days | 630 | 6 | 7.5 | 9 | |||
4.49 € | 50 | 96 Days | 630 | 6 | 7.5 | 11 |