Manufacturer part number: 1935899
Brand: PHOENIX CONTACT
Price: 4.09 €
Delivery time: 44 Days
Number of electrical connections: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1935899
Height(mm) | 17.6 | Colour housing | Green | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Operation temperature(°C) | -40|100 | Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 |
Number of levels | 1 | Rated surge voltage(kV) | 4 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | Screw connection | Connection type PCB | Soldering connection |
Diameter connection pin(mm) | 1.3 | Length pin(mm) | 4.1 | Material connection surface | Tin |
Modular spacing connections(mm) | 5 | Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.5|4 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.5|1.5 |
Degree of protection (IP), mounted | - | Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) |
Type of PCB fastening | Connecting contact | Rated current In(A) | 32 |
This page is Screw compact terminal block, PCB terminal block, PT, part number 1935899.
You can find the detail information about specifications and dimensions on part number 1935899.
Part Number |
---|
1935844 |
1935860 |
1935886 |
1935909 |
1987656 |
1987672 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of electrical connections |
---|---|---|---|---|---|---|
2.63 € | 100 | 44 Days | 9 | |||
3.21 € | 100 | 32 Days | 11 | |||
3.80 € | 50 | 44 Days | 13 | |||
4.38 € | 50 | 40 Days | 15 | |||
5.26 € | 50 | 32 Days | 18 | |||
5.84 € | 50 | 32 Days | 20 |