Manufacturer part number: 1706950
Brand: PHOENIX CONTACT
Price: 7.14 €
Delivery time: 49 Days
Colour housing: Green
Number of electrical connections: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1706950
Height(mm) | 51.5 | Rated voltage(V) | 400 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 | Number of levels | 4 |
Rated surge voltage(kV) | 4 | Over voltage category | III | Pollution degree | 2 |
Connection type conductor | Screw connection | Connection type PCB | Soldering connection | Diameter connection pin(mm) | 1.3 |
Length pin(mm) | 3.5 | Material connection surface | Tin | Modular spacing connections(mm) | 5.08 |
Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.14|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.14|1 | Degree of protection (IP), mounted | - |
Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) | Type of PCB fastening | Connecting contact |
Rated current In(A) | 15 |
This page is PCB terminal block, MK4DS, part number 1706950.
You can find the detail information about specifications and dimensions on part number 1706950.
Part Number |
---|
1706947 |
1707140 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour housing | Number of electrical connections |
---|---|---|---|---|---|---|---|
4.76 € | 50 | 49 Days | Green | 2 | |||
10.00 € | 50 | 49 Days | Green/yellow | 3 |