Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1700812 |
1709432 |
1751468 |
1751484 |
1751510 |
1760581 |
1805119 |
1856100 |
1870909 |
1986482 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Colour housing | Rated voltage (V) | Inflammability class of insulation material acc. with UL94 | Number of levels | Rated surge voltage (kV) | Connection type conductor | Connection type PCB | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material insulation body | Type of PCB fastening | Rated current In (A) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.01 € | 50 | 33 Days | 29.5 | Green | 400 | V0 | 2 | 4 | Screw connection | Soldering connection | 1.3 | 3.5 | 5.08 | 0.14|2.5 | 0.25|1 | 0.14|1 | 0.14|1 | Other | Connecting contact | 17.5 | 9 | |||
11.01 € | 50 | 33 Days | 29.5 | Green | 400 | V0 | 2 | 4 | Screw connection | Soldering connection | 1.3 | 3.5 | 5.08 | 0.14|2.5 | 0.25|1 | 0.14|1 | 0.14|1 | Other | Connecting contact | 17.5 | 11 | |||
8.62 € | 50 | 7 Days | 19.7 | Green | 200 | V0 | 2 | 2.5 | Screw connection | Soldering connection | 1.1 | 3.5 | 3.5 | 0.14|1.5 | 0.25|0.5 | 0.14|0.5 | 0.14|0.5 | Other | Connecting contact | 8 | 9 | |||
10.54 € | 50 | 7 Days | 19.7 | Green | 200 | V0 | 2 | 2.5 | Screw connection | Soldering connection | 1.1 | 3.5 | 3.5 | 0.14|1.5 | 0.25|0.5 | 0.14|0.5 | 0.14|0.5 | Other | Connecting contact | 8 | 11 | |||
13.41 € | 50 | 7 Days | 19.7 | Green | 200 | V0 | 2 | 2.5 | Screw connection | Soldering connection | 1.1 | 3.5 | 3.5 | 0.14|1.5 | 0.25|0.5 | 0.14|0.5 | 0.14|0.5 | Other | Connecting contact | 8 | 14 | |||
3.31 € | 100 | 47 Days | 36.5 | Green | 400 | - | - | 4 | - | - | 1.3 | 5 | 5.08 | -|- | -|- | -|- | 0.2|1.5 | - | - | 22 | 2 | |||
11.58 € | 50 | 47 Days | 36.5 | Green | 400 | - | - | 4 | - | - | 1.3 | 5 | 5 | 0.2|4 | 0.25|2.5 | 0.2|2.5 | 0.2|1.5 | - | - | 22 | 9 | |||
10.29 € | 50 | 42 Days | 36.5 | Black | 400 | - | - | 4 | - | - | 1.3 | 5 | 5.08 | -|- | -|- | -|- | 0.2|1.5 | - | - | 22 | 8 | |||
10.29 € | 50 | 47 Days | 36.5 | Green | 400 | V0 | - | 4 | - | - | 1.3 | 5 | 5.08 | 0.2|4 | 0.25|2.5 | 0.2|2.5 | 0.2|1.5 | Other | - | 22 | 8 | |||
10.01 € | 50 | 33 Days | 29.5 | Green | 400 | V0 | 2 | 4 | Screw connection | Soldering connection | 1.3 | 3.5 | 5.08 | 0.14|2.5 | 0.25|1 | 0.14|1 | 0.14|1 | Other | Connecting contact | 17.5 | 10 |
Loading...
Operation temperature(°C) | -|- | Type of fastening | - | Over voltage category | III |
---|---|---|---|---|---|
Pollution degree | 2 | Material connection surface | Tin | Type of banding | None |
Degree of protection (IP), mounted | - | Angle PCB/conductor connection | 0°/180° (horizontal) |
Configure
Basic Attributes
Height(mm)
Colour housing
Rated voltage(V)
Inflammability class of insulation material acc. with UL94
Number of levels
Rated surge voltage(kV)
Connection type conductor
Connection type PCB
Diameter connection pin(mm)
Length pin(mm)
Modular spacing connections(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Material insulation body
Type of PCB fastening
Rated current In(A)
Number of electrical connections
Type
Filter by standard shipping days
Optional Attributes