PCB terminal block, MKDSD (1705595)

PCB terminal block, MKDSD 1705595

Product Details:

Manufacturer part number: 1705595

Brand: PHOENIX CONTACT

Price: 4.54

Delivery time: 35 Days


Technical Data:

Height: 15.3 mm

Rated voltage: 320 V

Diameter connection pin: 1.1 mm

Length pin: 2.7 mm

Modular spacing connections: 3.81 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1705595

Part Number
1705595
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

4.54 €

50 35 Days 15.33201.12.73.810.14|1.50.25|1.50.14|1.50.14|0.587

Loading...

  1. 1

Basic information

Colour housing Green Operation temperature(°C) -|- Type of fastening -
Inflammability class of insulation material acc. with UL94 V0 Number of levels 1 Rated surge voltage(kV) 4
Over voltage category III Pollution degree 2 Connection type conductor Screw connection
Connection type PCB Soldering connection Material connection surface Tin Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 0°/180° (horizontal)
Type of PCB fastening Connecting contact

This page is PCB terminal block, MKDSD, part number 1705595.
You can find the detail information about specifications and dimensions on part number 1705595.

Variation of this product

Part Number
1705618
1705621
1705634
1730557
1730560
1730573
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

5.84 €

50 35 Days 15.33201.12.73.810.14|1.50.25|1.50.14|1.50.14|0.589

6.49 €

50 35 Days 15.33201.12.73.810.14|1.50.25|1.50.14|1.50.14|0.5810

7.14 €

50 35 Days 15.33201.12.73.810.14|1.50.25|1.50.14|1.50.14|0.5811

6.30 €

50 28 Days 21.74001.43.75.080.14|2.50.25|2.50.14|2.50.14|0.75247

7.21 €

50 28 Days 21.74001.43.75.080.14|2.50.25|2.50.14|2.50.14|0.75248

8.11 €

50 28 Days 21.74001.43.75.080.14|2.50.25|2.50.14|2.50.14|0.75249

Tech Support