PCB terminal block, ZFK4DSA (1731905)

PCB terminal block, ZFK4DSA 1731905

Product Details:

Manufacturer part number: 1731905

Brand: PHOENIX CONTACT

Price: 85.64

Delivery time: 28 Days


Technical Data:

Height: 51.2 mm

Rated voltage: 400 V

Operation temperature: -40|100 °C

Inflammability class of insulation material acc. with UL94: V0

Number of levels: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1731905

Part Number
1731905
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Number of levels Rated surge voltage
(kV)
Over voltage category Length pin
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

85.64 €

10 28 Days 51.2400-40|100V044III3.40.2|2.50.25|1.50.2|1.5-|-1232

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Pollution degree 2
Connection type conductor Spring clamp connection Connection type PCB Soldering connection Diameter connection pin(mm) 1.3
Material connection surface Tin Modular spacing connections(mm) 5.08 Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 45°/135° (downwards inclined)
Type of PCB fastening Connecting contact

This page is PCB terminal block, ZFK4DSA, part number 1731905.
You can find the detail information about specifications and dimensions on part number 1731905.

Variation of this product

Part Number
1705666
1732153
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Number of levels Rated surge voltage
(kV)
Over voltage category Length pin
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

5.35 €

50 75 Days 51.2400-40|100-44III3.40.2|2.50.25|1.50.2|1.50.2|1.5122

0.77 €

250 96 Days ---|--1--3.50.2|4-|-0.2|0.2-|-221

Tech Support