Manufacturer part number: 1877559
Brand: PHOENIX CONTACT
Price: 6.35 €
Delivery time: 33 Days
Number of electrical connections: 9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1877559
Height(mm) | 15.5 | Colour housing | Green | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Operation temperature(°C) | -40|100 | Type of fastening | - | Inflammability class of insulation material acc. with UL94 | V0 |
Number of levels | 1 | Rated surge voltage(kV) | 4 | Over voltage category | III |
Pollution degree | 2 | Connection type conductor | Screw connection | Connection type PCB | Soldering connection |
Diameter connection pin(mm) | 1.3 | Length pin(mm) | 3.5 | Material connection surface | Tin |
Modular spacing connections(mm) | 5.08 | Type of banding | None | Connectable conductor cross section solid-core(mm²) | 0.14|1.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.14|0.75 |
Degree of protection (IP), mounted | - | Material insulation body | Other | Angle PCB/conductor connection | 45°/135° (downwards inclined) |
Type of PCB fastening | Connecting contact | Rated current In(A) | 12 |
This page is PCB terminal block, SMKDSNF , part number 1877559.
You can find the detail information about specifications and dimensions on part number 1877559.
Part Number |
---|
1877533 |
1877546 |
1877575 |
1877588 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of electrical connections |
---|---|---|---|---|---|---|
4.94 € | 50 | 36 Days | 7 | |||
5.64 € | 50 | 15 Days | 8 | |||
7.76 € | 50 | 15 Days | 11 | |||
8.47 € | 50 | 18 Days | 12 |