PCB terminal block, MK3DS (1727780)

PCB terminal block, MK3DS 1727780

Product Details:

Manufacturer part number: 1727780

Brand: PHOENIX CONTACT

Price: 12.91

Delivery time: 68 Days


Technical Data:

Height: 27.4 mm

Rated voltage: 160 V

Operation temperature: -|- °C

Rated surge voltage: 2.5 kV

Diameter connection pin: 1.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1727780

Part Number
1727780
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Diameter connection pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Type of PCB fastening Rated current In
(A)
Number of electrical connections

12.91 €

50 68 Days 27.4160-|-2.51.13.810.14|1.50.25|0.50.14|0.50.14|0.5Connecting contact87

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels 3 Over voltage category III Pollution degree 2
Connection type conductor Screw connection Connection type PCB Soldering connection Length pin(mm) 3.5
Material connection surface Tin Type of banding None Degree of protection (IP), mounted -
Material insulation body Other Angle PCB/conductor connection 0°/180° (horizontal)

This page is PCB terminal block, MK3DS, part number 1727780.
You can find the detail information about specifications and dimensions on part number 1727780.

Variation of this product

Part Number
1724026
1727803
1727816
1727829
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Diameter connection pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Type of PCB fastening Rated current In
(A)
Number of electrical connections

6.43 €

100 7 Days 40.1400-40|10041.35.080.14|2.50.25|1.50.14|1.50.14|1-153

16.60 €

50 7 Days 27.4160-|-2.51.13.810.14|1.50.25|0.50.14|0.50.14|0.5Connecting contact89

18.45 €

50 7 Days 27.4160-|-2.51.13.810.14|1.50.25|0.50.14|0.50.14|0.5Connecting contact810

20.29 €

50 68 Days 27.4160-|-2.51.13.810.14|1.50.25|0.50.14|0.50.14|0.5Connecting contact811

Tech Support