PCB terminal block, ZFKKDSA (1701649)

PCB terminal block, ZFKKDSA 1701649

Product Details:

Manufacturer part number: 1701649

Brand: PHOENIX CONTACT

Price: 18.92

Delivery time: 37 Days


Technical Data:

Height: 29 mm

Operation temperature: -40|100 °C

Diameter connection pin: 1.3 mm

Length pin: 3.5 mm

Modular spacing connections: 5.08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1701649

Part Number
1701649
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Operation temperature
(°C)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)
Number of electrical connections

18.92 €

10 37 Days 29-40|1001.33.55.080.2|2.50.25|1.50.2|1.51220

Loading...

  1. 1

Basic information

Colour housing Green Rated voltage(V) 400 Type of fastening -
Inflammability class of insulation material acc. with UL94 V0 Number of levels 2 Rated surge voltage(kV) 4
Over voltage category III Pollution degree 2 Connection type conductor Spring clamp connection
Connection type PCB Soldering connection Material connection surface Tin Type of banding None
Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted - Material insulation body Other
Angle PCB/conductor connection 45°/135° (downwards inclined) Type of PCB fastening Connecting contact

This page is PCB terminal block, ZFKKDSA, part number 1701649.
You can find the detail information about specifications and dimensions on part number 1701649.

Variation of this product

Part Number
1702717
1702718
1702719
1755554
1776009
1888852
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Operation temperature
(°C)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)
Number of electrical connections

4.56 €

50 40 Days 29-40|1001.33.55.080.2|40.25|2.50.2|2.517.55

5.47 €

50 28 Days 29-40|1001.33.55.080.2|40.25|2.50.2|2.517.56

10.04 €

50 28 Days 29-40|1001.33.55.080.2|40.25|2.50.2|2.517.511

8.79 €

50 89 Days 29.7-|-1.13.750.2|2.50.25|1.50.2|1.51610

20.07 €

25 40 Days 29-40|1001.33.55.080.2|40.25|2.50.2|2.517.522

5.68 €

50 37 Days 29-40|1001.33.55.080.2|2.50.25|1.50.2|1.5126

Tech Support