Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1791732
Part Number
|
---|
1791732 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Rated voltage (V) | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Rated surge voltage (kV) | Over voltage category | Pollution degree | Connection type conductor | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Angle PCB/conductor connection | Rated current In (A) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.57 € | 100 | 82 Days | 17 | 320 | -40|100 | - | 4 | III | 2 | - | 1.3 | 3.4 | 5.08 | 0.2|1.5 | 0.25|0.75 | 0.2|0.75 | -|- | 90° (upwards vertical) | 15 | 6 |
Loading...
Colour housing | Green | Type of fastening | - | Number of levels | 1 |
---|---|---|---|---|---|
Connection type PCB | Soldering connection | Material connection surface | Tin | Type of banding | None |
Degree of protection (IP), mounted | - | Material insulation body | Other | Type of PCB fastening | Connecting contact |
This page is PCB terminal block, FFKDSA, part number 1791732.
You can find the detail information about specifications and dimensions on part number 1791732.
Configure
Basic Attributes
Type
Height(mm)
Rated voltage(V)
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Rated surge voltage(kV)
Over voltage category
Pollution degree
Connection type conductor
Diameter connection pin(mm)
Length pin(mm)
Modular spacing connections(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Angle PCB/conductor connection
Rated current In(A)
Number of electrical connections
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1700266 |
1700279 |
1700318 |
1791774 |
1805342 |
1810874 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Rated voltage (V) | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Rated surge voltage (kV) | Over voltage category | Pollution degree | Connection type conductor | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Angle PCB/conductor connection | Rated current In (A) | Number of electrical connections |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.20 € | 30 | 19 Days | 17 | 160 | -40|100 | V0 | 2.5 | III | 2 | - | 1.1 | 3.4 | 2.54 | 0.14|0.5 | -|- | 0.14|0.14 | -|- | 90° (upwards vertical) | 6 | 13 | |||
7.76 € | 30 | 19 Days | 17 | 160 | -40|100 | V0 | 2.5 | III | 2 | - | 1.1 | 3.4 | 2.54 | 0.14|0.5 | -|- | 0.14|0.14 | -|- | 90° (upwards vertical) | 6 | 14 | |||
5.68 € | 50 | 47 Days | 16.1 | 160 | -|- | - | 2.5 | III | 2 | - | 1.3 | 3.4 | 3.81 | 0.14|1 | 0.25|0.34 | 0.14|0.34 | -|- | 0°/180° (horizontal) | 12 | 10 | |||
4.16 € | 50 | 82 Days | 17 | 320 | -40|100 | - | 4 | III | 2 | - | 1.3 | 3.4 | 5.08 | 0.2|1.5 | 0.25|0.75 | 0.2|0.75 | -|- | 90° (upwards vertical) | 15 | 7 | |||
- | - | 20 | Quote | 16.2 | 160 | -40|100 | V0 | 2.5 | III | 2 | - | 1.1 | 3.6 | 2.54 | 0.14|0.5 | -|- | 0.14|0.14 | -|- | 0°/180° (horizontal) | 6 | 28 | ||
16.07 € | 20 | 23 Days | 16.2 | 160 | -40|100 | - | 2.5 | III | 2 | - | 1.1 | 3.6 | 2.54 | 0.14|0.5 | -|- | 0.14|0.14 | -|- | 0°/180° (horizontal) | 6 | 29 |